28,208

Downloads

25,833

Downloads of v 2.16.716

2017-12-19

Last published

Data Visualizer Extension

2.16.716

Atmel Data Visualizer is a program used for processing and visualizing data. Data Visualizer can receive data from various sources such as the Embedded Debugger Data Gateway Interface found on XplainedPro boards, and COM ports. Data Visualizer has a graph plotter and an oscilloscope, a terminal and a configurable dashboard with buttons, sliders, and various indicators. It can decode protocols and log data to file.

To install Data Visualizer Extension, download this extension and open it. It should install into Atmel Studio. Please make sure you have the necessary version of Atmel Studio installed in your PC.

Supported Products: Atmel Studio 7.0

Owners

Authors

Atmel

Tags

Dependencies

    • No dependencies.

Version History

Version Downloads Last updated Approved
Data Visualizer... 2.16.716 (this version) 25,833 Tuesday, December 19, 2017 yes
Data Visualizer... 2.15.713 91 Tuesday, December 12, 2017 yes