67,860

Downloads

4,993

Downloads of v 1801.28.0

2018-01-28

Last published

Arduino IDE for Atmel Studio 7

1801.28.0

A fully compatible Arduino edit, build and deployment tool (optional native deploy and debug). Works with or without Arduino.ino files. With or without Arduino IDE. Supports all Arduino.cc versions from 1.0 to 1.9, Atmel Boards, Microchip chipKIT etc. Code optionally remains compatible with the Arduino IDE. A full/paid version is also available with many additional features such as fast builds, usb/serial/rf/bluetooth debugger and more. Ready primed with Atmel, chipKIT, adafruit, sparkfun packages. Additional hardware and libraries can be downloaded using board manager or from the web. This is an admin install for all users. For assistance or to make suggestions, please use the free forum at www.visualmicro.com

To install Arduino IDE for Atmel Studio 7, download this extension and open it. It should install into Atmel Studio. Please make sure you have the necessary version of Atmel Studio installed in your PC.

Supported Products: Atmel Studio 7.0

Release Notes

Please see the release notes at http://www.visualmicro.com alongside our forum.

Owners

Authors

Arduino Team @ Visual Micro

Copyright

Visual Micro 2009-2018

Tags

Dependencies

    • No dependencies.

Version History

Version Downloads Last updated Approved
Arduino IDE for... 1806.1.0 1,128 Monday, May 28, 2018 yes
Arduino IDE for... 1805.23.0 28 Monday, May 21, 2018 yes
Arduino IDE for... 1805.14.1 1,246 Sunday, May 13, 2018 yes
Arduino IDE for... 1805.10.1 (deleted) 1 Thursday, May 10, 2018
Arduino IDE for... 1805.9.0 (deleted) 0 Wednesday, May 9, 2018
Arduino IDE for... 1803.26.2 3,234 Wednesday, April 4, 2018 yes
Arduino IDE for... 1803.26.1 481 Monday, April 2, 2018 yes
Arduino IDE for... 1801.28.0 (this version) 4,993 Sunday, January 28, 2018 yes
Arduino IDE for... 1711.19.0 51,637 Monday, December 18, 2017 yes