67,860

Downloads

5,112

Downloads of v 1806.2.1

2018-06-04

Last published

Arduino IDE for Atmel Studio 7

1806.2.1

An Arduino Compatible Edit, Build and Deployment tool. Works with or without Arduino.ino files. With or without Arduino IDE. Supports all Arduino.cc versions from 1.0 to 1.8.x (+1.9 beta), Atmel Boards, Microchip chipKIT etc. Code optionally remains compatible with the Arduino IDE. Contains many additional features such as intelligent cache, parallel builds, usb/serial/rf/bluetooth debugger (where supported) and more. Additional hardware and libraries can be downloaded using the board/library manager in Visual Micro or the Arduino IDE. Easily edit Arduino libraries locally and then publish to your sketchbook folder. Install cores and libraries from the web is also supported. This is an admin install for all users. For assistance or to make suggestions, please use the free forum at www.visualmicro.com

To install Arduino IDE for Atmel Studio 7, download this extension and open it. It should install into Atmel Studio. Please make sure you have the necessary version of Atmel Studio installed in your PC.

Supported Products: Atmel Studio 7.0

Release Notes

https://www.visualmicro.com/page/Visual-Micro-Product-Version-History-Fixes-and-Additions.aspx

Owners

Authors

Arduino Team @ Visual Micro

Copyright

Visual Micro 2009-2018

Tags

Dependencies

    • No dependencies.

Version History

Version Downloads Last updated Approved
Arduino IDE for... 1806.1.0 1,128 Monday, May 28, 2018 yes
Arduino IDE for... 1805.23.0 28 Monday, May 21, 2018 yes
Arduino IDE for... 1805.14.1 1,246 Sunday, May 13, 2018 yes
Arduino IDE for... 1805.10.1 (deleted) 1 Thursday, May 10, 2018
Arduino IDE for... 1805.9.0 (deleted) 0 Wednesday, May 9, 2018
Arduino IDE for... 1803.26.2 3,234 Wednesday, April 4, 2018 yes
Arduino IDE for... 1803.26.1 481 Monday, April 2, 2018 yes
Arduino IDE for... 1801.28.0 4,993 Sunday, January 28, 2018 yes
Arduino IDE for... 1711.19.0 51,637 Monday, December 18, 2017 yes