gravatar

128

Packages

1,126,643

Downloads of Microchip's packages

Microchip's Profile

Packages (Page 1 of 7) Show all packages

  • Atmel Software Framework Latest version: 3.22.0.1331

    Atmel Software Framework

    250,347 downloads

  • Atmel Kits Latest version: 1.6.230

    Getting started help for kits provided by Atmel, such as the Xplained Pro series.

    69,524 downloads

  • Atmel Software Framework Latest version: 3.37.1080

    Provides software drivers and libraries to build applications for Atmel devices. The minimum supported ASF version is 3.31.0.

    64,676 downloads

  • Atmel ARM GNU Toolchain Latest version: 4.8.1429

    Atmel ARM GNU Toolchain

    58,016 downloads

  • Terminal for Atmel Studio Latest version: 2.8.4

    An extension for a terminal window inside Atmel Studio providing serial port communication.

    48,840 downloads

  • Atmel Software Framework Latest version: 3.5.207

    Contains ASF 3.5.2 supported for Atmel Studio 6

    40,677 downloads

  • LUFA Library Latest version: 17.4.18.170418

    LUFA, the Lightweight USB Framework for AVRs.

    37,460 downloads

  • Atmel AVR (8 bit) GNU Toolchain Latest version: 3.4.1056

    Atmel AVR (8 bit) GNU Toolchain

    26,389 downloads

  • Data Visualizer (Standalone) Latest version: 2.16.661

    Data Visualizer is a program used for processing and visualizing data. Data Visualizer can receive data from various sources such as the Embedded Debugger Data Gateway Interface found on XplainedPro boards, and COM ports. Data Visualizer has a graph plotter and an oscilloscope, a terminal and a configurable dashboard with buttons, sliders, and vari... More information

    25,234 downloads

  • Atmel Kits Latest version: 1.7.315

    Getting started help for kits provided by Atmel, such as the Xplained Pro series.

    24,011 downloads

  • Atmel Software Framework Latest version: 3.14.935

    Atmel Software Framework

    23,031 downloads

  • Data Visualizer Extension Latest version: 2.16.716

    Atmel Data Visualizer is a program used for processing and visualizing data. Data Visualizer can receive data from various sources such as the Embedded Debugger Data Gateway Interface found on XplainedPro boards, and COM ports. Data Visualizer has a graph plotter and an oscilloscope, a terminal and a configurable dashboard with buttons, sliders, an... More information

    22,145 downloads

  • Atmel AVR (32 bit) GNU Toolchain Latest version: 3.4.1057

    Atmel AVR (32 bit) GNU Toolchain

    21,744 downloads

  • TerminalWindow Latest version: 2.2.95

    An extension for a terminal window inside Atmel Studio providing serial port communication.

    20,059 downloads

  • FreeRTOS+Trace Latest version: 3.2.1

    Get amazing insight into the runtime world of FreeRTOS systems.

    19,299 downloads

  • Atmel Start Latest version: 1.0.115

    Atmel START Extension for Atmel Studio

    16,683 downloads

  • Terminal Window Latest version: 2.2.14

    An extension for a terminal window inside Atmel Studio providing serial port communication.

    16,121 downloads

  • Microchip Gallery Latest version: 8.0.0

    Atmel Studio 7.0 users once upgrading to this extension will get extensions\updates from https://gallery.microchip.com. Note:https://gallery.atmel.com/ is discontinued. If you are having trouble installing the extension please go through the following article: https://microchip.secure.force.com/microchipknowledge/articles/en_US/FAQ/Installing-e... More information

    15,524 downloads

  • XFeatures - Beta Latest version: 1.6.0

    Nice to have features in atmel studio.

    15,379 downloads

  • Atmel Firmware Upgrade Tools Latest version: 6.2.964

    Atmel Firmware Upgrade Tools

    14,561 downloads