gravatar

9

Packages

63,817

Downloads of meolsen's packages

meolsen's Profile

Packages

  • Git Source Control Provider Latest version: 1.3.0

    Git Source Control Provider is a plug-in that integrates git with Visual Studio.

    36,026 downloads

  • Add New File Latest version: 3.3.0

    The fastest and easiest way to add new files to any project - including files that start with a dot

    11,496 downloads

  • .ignore Latest version: 1.1.0

    A language service that makes it painless to handle all types of .ignore files such as .gitignore, .tfignore, etc.

    5,219 downloads

  • Markdown Mode Latest version: 2.6.0

    A language service for editing Markdown files.

    4,874 downloads

  • Indent Guides Latest version: 14.9.3

    Adds vertical lines at each indent level.

    3,425 downloads

  • Learn the Shortcut Latest version: 1.4.23

    Shows how easy you can make the same action using only the keyboard. Displays the keyboard shortcut for any command that you execute to help you learn the shortcuts you need the most.

    1,119 downloads

  • GAS file template Latest version: 1.0.0

    Provides a empty GAS (.S) file.

    743 downloads

  • Stimuli Support Latest version: 0.9.0

    This extension provides support of the stimuli file supported by the simulator. It adds a file template and language parser.

    681 downloads

  • ClangFormat Latest version: 7.0.0.330570

    A tool to format C/C++/Obj-C code.

    234 downloads