gravatar

2

Packages

272,187

Downloads of visualmicro's packages

visualmicro's Profile

Packages

  • Arduino IDE for Atmel Studio 6.2 Latest version: 17.6.2502

    Arduino IDE for Atmel Studio 6.2

    218,593 downloads

  • Arduino IDE for Atmel Studio 7 Latest version: 1801.28.0

    A fully compatible Arduino edit, build and deployment tool (optional native deploy and debug). Works with or without Arduino.ino files. With or without Arduino IDE. Supports all Arduino.cc versions from 1.0 to 1.9, Atmel Boards, Microchip chipKIT etc. Code optionally remains compatible with the Arduino IDE. A full/paid version is also available wit... More information

    53,594 downloads