171,941
Downloads
24,930
Downloads of v 1811.24.0
2018-11-24
Last published
Arduino IDE for Atmel Studio 7
1811.24.0
Fast new compiler cache! An Arduino Compatible Edit, Build and Deployment tool. Works with or without Arduino.ino files. With or without Arduino IDE. 90 day evaluation then price starts at $45 for 3 machines. Supports all Arduino.cc versions from 1.0 to 1.8.x (+1.9 beta), Atmel Boards, Microchip chipKIT etc. Code optionally remains compatible with the Arduino IDE. Contains many additional features such as intelligent cache, parallel builds, usb/serial/rf/bluetooth debugger (where supported) and more. Additional hardware and libraries can be downloaded using the board/library manager in Visual Micro or the Arduino IDE. Easily edit Arduino libraries locally and then publish to your sketchbook folder. Install cores and libraries from the web is also supported. This is an admin install for all users. For assistance or to make suggestions, please use the free forum at www.visualmicro.com
To install Arduino IDE for Atmel Studio 7, download this extension and open it. It should install into Atmel Studio. Please make sure you have the necessary version of Atmel Studio installed in your PC.
Supported Products: Atmel Studio 7.0
Release Notes
https://www.visualmicro.com/page/Visual-Micro-Product-Version-History-Fixes-and-Additions.aspx
Owners
Authors
Copyright
Visual Micro
Tags
Dependencies
-
- No dependencies.
Version History
| Version | Downloads | Last updated | Approved |
|---|---|---|---|
| Arduino IDE for... 2023.507.714 (latest stable) | 8,900 | Friday, July 28, 2023 | yes |
| Arduino IDE for... 2022.1128.715 | 7,964 | Thursday, December 29, 2022 | yes |
| Arduino IDE for... 2021.606.0 | 9,850 | Monday, June 7, 2021 | yes |
| Arduino IDE for... 2021.427.5 | 509 | Thursday, May 27, 2021 | yes |
| Arduino IDE for... 2020.708.0 | 10,947 | Thursday, July 9, 2020 | yes |
| Arduino IDE for... 2020.321.2 | 4,775 | Tuesday, March 24, 2020 | yes |
| Arduino IDE for... 2020.301.7 | 714 | Wednesday, March 18, 2020 | yes |
| Arduino IDE for... 1911.23.0 | 4,971 | Friday, December 6, 2019 | yes |
| Arduino IDE for... 1911.17.2 | 3,739 | Wednesday, November 20, 2019 | yes |
| Arduino IDE for... 1907.6.0 | 6,860 | Monday, July 8, 2019 | yes |
| Arduino IDE for... 1906.12.0 | 1,572 | Thursday, June 13, 2019 | yes |
| Arduino IDE for... 1905.29.0 | 1,806 | Wednesday, May 29, 2019 | yes |
| Arduino IDE for... 1905.25.5 | 188 | Monday, May 27, 2019 | yes |
| Arduino IDE for... 1903.24.0 | 7,685 | Sunday, March 24, 2019 | yes |
| Arduino IDE for... 1811.24.0 (this version) | 24,930 | Saturday, November 24, 2018 | yes |
| Arduino IDE for... 1806.2.1 | 12,298 | Monday, June 4, 2018 | yes |
| Arduino IDE for... 1806.1.0 | 1,519 | Monday, May 28, 2018 | yes |
| Arduino IDE for... 1805.23.0 | 210 | Monday, May 21, 2018 | yes |
| Arduino IDE for... 1805.14.1 | 1,465 | Sunday, May 13, 2018 | yes |
| Arduino IDE for... 1805.10.1 (deleted) | 1 | Thursday, May 10, 2018 | |
| Arduino IDE for... 1805.9.0 (deleted) | 0 | Wednesday, May 9, 2018 | |
| Arduino IDE for... 1803.26.2 | 3,466 | Wednesday, April 4, 2018 | yes |
| Arduino IDE for... 1803.26.1 | 749 | Monday, April 2, 2018 | yes |
| Arduino IDE for... 1801.28.0 | 5,213 | Sunday, January 28, 2018 | yes |
| Arduino IDE for... 1711.19.0 | 52,089 | Monday, December 18, 2017 | yes |