170,927

Downloads

3,716

Downloads of v 1911.17.2

2019-11-20

Last published

Arduino IDE for Atmel Studio 7

1911.17.2

(Nov 2019 - AS7 shows 7 false errors in the output window after startup. The errors can be ignored and have been reported to Microchip.) An Arduino Compatible Edit, Build and Deployment tool. Works with or without Arduino.ino files. With or without Arduino IDE. Supports all Arduino.cc versions from 1.0 to 1.8.x (+1.9 beta), Atmel Boards, Microchip chipKIT etc. Code optionally remains compatible with the Arduino IDE. Contains many additional features such as intelligent cache, parallel builds, usb/serial/rf/bluetooth debugger (where supported) and more. Additional hardware and libraries can be downloaded using the board/library manager in Visual Micro or the Arduino IDE. Easily edit Arduino libraries locally and then publish to your sketchbook folder. Install cores and libraries from the web is also supported. This is an admin install for all users. For assistance or to make suggestions, please use the free forum at www.visualmicro.com

To install Arduino IDE for Atmel Studio 7, download this extension and open it. It should install into Atmel Studio. Please make sure you have the necessary version of Atmel Studio installed in your PC.

Supported Products: Atmel Studio 7.0

Owners

Authors

Arduino Team @ Visual Micro

Tags

Dependencies

    • No dependencies.

Version History

Version Downloads Last updated Approved
Arduino IDE for... 2022.1128.715 7,942 Thursday, December 29, 2022 yes
Arduino IDE for... 2021.606.0 9,837 Monday, June 7, 2021 yes
Arduino IDE for... 2021.427.5 489 Thursday, May 27, 2021 yes
Arduino IDE for... 2020.708.0 10,932 Thursday, July 9, 2020 yes
Arduino IDE for... 2020.321.2 4,760 Tuesday, March 24, 2020 yes
Arduino IDE for... 2020.301.7 695 Wednesday, March 18, 2020 yes
Arduino IDE for... 1911.23.0 4,950 Friday, December 6, 2019 yes
Arduino IDE for... 1911.17.2 (this version) 3,716 Wednesday, November 20, 2019 yes
Arduino IDE for... 1907.6.0 6,844 Monday, July 8, 2019 yes
Arduino IDE for... 1906.12.0 1,554 Thursday, June 13, 2019 yes
Arduino IDE for... 1905.29.0 1,783 Wednesday, May 29, 2019 yes
Arduino IDE for... 1905.25.5 174 Monday, May 27, 2019 yes
Arduino IDE for... 1903.24.0 7,670 Sunday, March 24, 2019 yes
Arduino IDE for... 1811.24.0 24,913 Saturday, November 24, 2018 yes
Arduino IDE for... 1806.2.1 12,283 Monday, June 4, 2018 yes
Arduino IDE for... 1806.1.0 1,501 Monday, May 28, 2018 yes
Arduino IDE for... 1805.23.0 194 Monday, May 21, 2018 yes
Arduino IDE for... 1805.14.1 1,447 Sunday, May 13, 2018 yes
Arduino IDE for... 1805.10.1 (deleted) 1 Thursday, May 10, 2018
Arduino IDE for... 1805.9.0 (deleted) 0 Wednesday, May 9, 2018
Arduino IDE for... 1803.26.2 3,448 Wednesday, April 4, 2018 yes
Arduino IDE for... 1803.26.1 732 Monday, April 2, 2018 yes
Arduino IDE for... 1801.28.0 5,196 Sunday, January 28, 2018 yes
Arduino IDE for... 1711.19.0 52,077 Monday, December 18, 2017 yes