3,602
Downloads
3,602
Downloads of v 6.1.823
2017-12-22
Last published
Wireless Composer
6.1.823
Provides the Wireless Performance Analyzer and IEEE 802.15.4 MAC Project Wizard. Wireless Performance Analyzer is used to demonstrate various features and capabilities of Atmel IEEE 802.15.4 Transceivers. IEEE 802.15.4 MAC Project Wizard provides user interface to create firmware projects based on AVR2025 MAC stack using Atmel microcontrollers and transceivers.
Prerequisites:
- Atmel Studio 6.1
- Atmel Software Framework v3.13.1.822 or later
- Performance analyzer Firmware available in the package "Wireless Performance Analyzer Firmware" (download from Atmel Gallery)
- Performance analyzer Firmware Source code available in ASF v3.13.1.822 or later (download from Atmel Gallery)
To install Wireless Composer, download this package and open it in IDE.
Supported Products: Atmel Studio 6.1
Owners
Authors
Tags
Dependencies
-
- No dependencies.
Version History
| Version | Downloads | Last updated | Approved |
|---|---|---|---|
| Wireless Composer 6.1.823 (this version) | 3,602 | Friday, December 22, 2017 | yes |