7,785

Downloads

7,785

Downloads of v 7.0.130

2017-12-22

Last published

Wireless Composer 7.0

7.0.130

Provides the Wireless Performance Analyzer and IEEE 802.15.4 MAC Project Wizard. Wireless Performance Analyzer is used to demonstrate various features and capabilities of Atmel IEEE 802.15.4 Transceivers and BLE Transceivers. IEEE 802.15.4 MAC Project Wizard provides user interface to create firmware projects based on AVR2025 MAC stack using Atmel microcontrollers and IEEE 802.15.4 transceivers.

Prerequisites:

- Atmel Studio 7.0.934 or later

- Atmel Software Framework v3.31.0.435 or later

- Performance analyzer Firmware available in the package "Wireless Performance Analyzer Firmware" (download from Atmel Gallery)

- Performance analyzer Firmware Source code available in ASF v3.31.0.435 or later (download from Atmel Gallery)

To install Wireless Composer 7.0, download this package and open it in IDE.

Supported Products: Atmel Studio 7.0

Owners

Authors

Atmel

Tags

Dependencies

    • No dependencies.

Version History

Version Downloads Last updated Approved