289

Downloads

289

Downloads of v 1.0.0

2017-12-22

Last published

KMA36 Xplained Pro Example for SAM D20

1.0.0

The KMA36 peripheral module provides the necessary hardware to interface the KMA36, A universal magnetic encoder for precise rotational measurement. To any system that utilizes Atmel Xplained Pro compatible expansion ports configurable for I2C communication. The KMA36 sensor feature a system-on chip technology that combines a magnetoresistive element along with analog to digital converter and signal processing in a standard small package. This model can operate from 3.0V to3.6V, by using Anisotropic Magneto Resistive(AMR) techonogy, the KMA36 can determine contactlessly the magnetic angle of an external magnet over 360°.

To install KMA36 Xplained Pro Example for SAM D20, download this extension and open it. It should install into Atmel Studio. Please make sure you have the necessary version of Atmel Studio installed in your PC.

Supported Products: Atmel Studio 6.2

Owners

Authors

Measurement Specialties

Tags

Dependencies

    • No dependencies.

Version History

Version Downloads Last updated Approved