413

Downloads

131

Downloads of v 1.2.0

2022-10-06

Last published

Machine Learning Partners Plugin

1.2.0

In the modern world there is an incredible amount of data available from a multitude of sensors deployed in embedded devices around the world. The ML Partners Plugin allows you to connect your data to our machine learning partner platforms where you can develop solutions that can be deployed in your embedded application.

To install Machine Learning Partners Plugin, download this package and open it in IDE.

Supported Products: MPLAB X

Release Notes

Release Notes for the Machine Learning Partners Plugin v1.2.0
September 1st, 2022

Overview
In the modern world there is an incredible amount of data available from a multitude of sensors deployed in embedded devices around the world. The ML Partners Plugin allows you to connect your data to our machine learning partner platforms where you can develop solutions that can be deployed in your embedded application.

The ML Partners Plugin has the following features:
- Upload data directly to projects in the Edge Impulse Studio
- Save data to a CSV file formatted for import into SensiML's Data Capture Lab

System requirements
The ML Partners Plugin can run within MPLAB Data Visualizer Standalone 1.3 or within MPLAB X IDE 6.20.

NOTE:
Due to a compatibility issue the plugin will not work correctly with MPLAB Data Visualizer version 1.4 or later, or MPLAB X IDE 6.25 or later.
Compatible versions of MPLAB Data Visualizer and MPLAB X IDE can be downloaded from the Microchip Gallery and from www.microchip.com, respectively.

Installation instructions
The ML Partners Plugin can be installed and updated from the plugin center in MPLAB X (Tools Menu -> Plugins). This is the recommended approach. It is also possible to download the plugin from the Microchip Gallery, if installation in MPLAB without an internet connection is required.

Documentation
Please refer to the ML Partners Plugin user's guide on the Microchip Developer website: https://microchipdeveloper.com/machine-learning:ml-plugin

Owners

Authors

Microchip MplabDvTeam

Tags

Dependencies

    • No dependencies.

Version History

Version Downloads Last updated Approved
MPLAB-Data-Visual... 1.1.0 123 Thursday, July 8, 2021 yes
MPLAB-Data-Visual... 1.0.6 47 Monday, May 31, 2021 yes
MPLAB-Data-Visual... 1.0.5 40 Wednesday, May 12, 2021 yes
MPLAB-Data-Visual... 1.0.1 73 Friday, October 23, 2020 yes