601
Downloads
601
Downloads of v 1.0.0
2019-07-11
Last published
WSN-Monitor-Setup
1.0.0
WSNMonitor is a PC-based GUI diagnostic application for WSNDemo that is used to display the network topology and other information about the IEEE 802.15.4 network.
WSNMonitor displays the IEEE 802.15.4 network graph in real time and updates it automatically as the nodes join or leave. The nodes are represented by icons with the node data tips. WSNDemo is a demo application intended to organize a wireless sensor network (WSN) composed of Microchip boards or other compatible devices.
WSNDemo Example Application for MiWi® Mesh is available as part of ASF (v3.38 or more) in Atmel Studio 7.0.
To install WSN-Monitor-Setup, download this package and open it in IDE.
Supported Products: Atmel Studio 6.0
Owners
Authors
Tags
Dependencies
-
- No dependencies.
Version History
| Version | Downloads | Last updated | Approved |
|---|---|---|---|
| WSN-Monitor-Setup 1.0.0 (this version) | 601 | Thursday, July 11, 2019 | yes |