921
Downloads
921
Downloads of v 2.20.1
2019-05-09
Last published
Microchip Graphics Display Designer -...
2.20.1
The Microchip Graphics Library is highly modular and can be used with Microchip´s 16-bit and 32-bit microcontrollers. It is free for Microchip customers, easy-to-use and has an open documented interface for driver or controller support. The library supports the following features: Pre-made graphics objects Supports multiple fonts and languages User interfaces for mTouch(TM) sensing solution (NOTE: THIS VERSION SUPPORTS FOR MLA GRAPHICS LIBRARY)
GDD X can be used in two ways
1. As a standalone tool
2. As a plug-in with MPLAB XGDD X as Standalone ToolGDD X can be used as a standalone application. That means, it will not be bundled with MPLAB X IDE and can work independently. In standalone mode, GDD X will generate the code for user designed GDD X project and save it in the project’s directory. The generated code needs to be added manually into an MPLAB X or MPLAB 8 IDE project along with the MLA Graphics Library.GDD X as Plug-in with MPLAB X IDEUsing GDD X as plug-in with MPLAB X IDE is similar to using old GDD with MPLAB 8. GDD X will generate the code for user design and automatically add it to user MPLAB X IDE project. User should install MPLAB X IDE and necessary language tools from
To install Microchip Graphics Display Designer - MLA, download this package and open it in IDE.
Supported Products: MPLAB X
Release Notes
Supports Only MLA
Owners
Authors
Tags
Dependencies
-
- No dependencies.
Version History
| Version | Downloads | Last updated | Approved |
|---|---|---|---|
| Microchip Graphic... 2.20.1 (this version) | 921 | Thursday, May 9, 2019 | yes |