386
Downloads
386
Downloads of v 1.8.0
2019-05-09
Last published
MPLABX Memory Starter Kit Plugin
1.8.0
Designers of Serial EEPROM applications can enjoy the increased productivity, reduced time to market and rock-solid design that only a well thought out development system can provide. Microchip's MPLAB® Starter Kit for Serial Memory Products includes everything necessary to quickly develop a robust and reliable Serial EEPROM design, and greatly reduces the time required for system integration and hardware/software fine-tuning.
Features
3.3V and 5.0V on-board voltage selection
Supports Microchip UNI bus, I²C SPI, and Microwire Serial EEPROMs
1.8V to 5.5V external voltage support
Includes free copy of MPLAB IDE
USB interconnect
Windows 2000, XP, and Vista (32-bit)
Kit Contents
MPLAB Starter Kit for Serial Memory Products board
CD containing the following:
MPLAB IDE
Integrated Serial EEPROM interface tool
Total Endurance software model
User Guide
USB cable
Serial EEPROM sample pack
To install MPLABX Memory Starter Kit Plugin, download this extension and open it. It should install into Atmel Studio. Please make sure you have the necessary version of Atmel Studio installed in your PC.
Supported Products: MPLAB X
Owners
Authors
Tags
Dependencies
-
- No dependencies.
Version History
| Version | Downloads | Last updated | Approved |
|---|---|---|---|
| MPLABX Memory... 1.8.0 (this version) | 386 | Thursday, May 9, 2019 | yes |