89
Downloads
89
Downloads of v 1.0.16
2019-05-09
Last published
Remote USB Debugging (Trial Version)
1.0.16
The Remote USB Debugging (Trial Version) plug-in allows remote access to Microchip USB-based development tools from within the MPLAB® X IDE. The MPLAB® Communications Library must be installed on the remote machine with which the MPLAB® X IDE on the host machine will be communicating. See the plug-in Help menu for additional information.
To install:
Unzip the trial ZIP file to two .nbm files on your hard drive.
Select Tools > Plugins from the IDE menu.
Select the Downloaded tab in the Plugins window.
Click the Add Plugins... button to add the two .nbm files, one by one.
Make sure the Install checkboxes for both Remote USB Debugging (Trial Version) and Plugin Update Services plugins are checked.
Click the Install button and follow the instructions to finish installation.
To install Remote USB Debugging (Trial Version), download this package and open it in IDE.
Supported Products: MPLAB X
Release Notes
Bug fix
Owners
Authors
Tags
Dependencies
-
- No dependencies.
Version History
Version | Downloads | Last updated | Approved |
---|