265
Downloads
265
Downloads of v 1.0.0
2017-12-22
Last published
TSYS01 Xplained Pro Example for SAM D20
1.0.0
The TSYS01 peripheral module provides the necessary hardware to interface the TSYS01 digital temperature sensor to any system that utilizes Atmel Xplained Pro compatible expansion ports configurable for I2C communication. The TSYS01 sensor is a self-contained temperature sensor that is fully calibrated during manufacture. The sensor can operate from 2.2V to 3.6V. The TSYS01 has a low power stand-by mode for power-sensitive applications.
To install TSYS01 Xplained Pro Example for SAM D20, download this extension and open it. It should install into Atmel Studio. Please make sure you have the necessary version of Atmel Studio installed in your PC.
Supported Products: Atmel Studio 6.2
Owners
Authors
Tags
Dependencies
-
- No dependencies.
Version History
| Version | Downloads | Last updated | Approved |
|---|---|---|---|
| TSYS01 Xplained... 1.0.0 (this version) | 265 | Friday, December 22, 2017 | yes |