171,685
Downloads
3,464
Downloads of v 1803.26.2
2018-04-04
Last published
Arduino IDE for Atmel Studio 7
1803.26.2
A fully compatible Arduino edit, build and deployment tool (optional native deploy and debug). Visual Micro is not free software. Works with or without Arduino.ino files. With or without Arduino IDE. Supports all Arduino.cc versions from 1.0 to 1.9, Atmel Boards, Microchip chipKIT etc. Code optionally remains compatible with the Arduino IDE. A full/paid version is also available with many additional features such as fast builds, usb/serial/rf/bluetooth debugger and more. Ready primed with Atmel, chipKIT, adafruit, sparkfun packages. Additional hardware and libraries can be downloaded using board manager or from the web. This is an admin install for all users. For assistance or to make suggestions, please use the free forum at www.visualmicro.com
To install Arduino IDE for Atmel Studio 7, download this extension and open it. It should install into Atmel Studio. Please make sure you have the necessary version of Atmel Studio installed in your PC.
Supported Products: Atmel Studio 7.0
Owners
Authors
Tags
Dependencies
-
- No dependencies.
Version History
| Version | Downloads | Last updated | Approved |
|---|---|---|---|
| Arduino IDE for... 2023.507.714 (latest stable) | 8,690 | Friday, July 28, 2023 | yes |
| Arduino IDE for... 2022.1128.715 | 7,962 | Thursday, December 29, 2022 | yes |
| Arduino IDE for... 2021.606.0 | 9,849 | Monday, June 7, 2021 | yes |
| Arduino IDE for... 2021.427.5 | 508 | Thursday, May 27, 2021 | yes |
| Arduino IDE for... 2020.708.0 | 10,945 | Thursday, July 9, 2020 | yes |
| Arduino IDE for... 2020.321.2 | 4,774 | Tuesday, March 24, 2020 | yes |
| Arduino IDE for... 2020.301.7 | 712 | Wednesday, March 18, 2020 | yes |
| Arduino IDE for... 1911.23.0 | 4,968 | Friday, December 6, 2019 | yes |
| Arduino IDE for... 1911.17.2 | 3,734 | Wednesday, November 20, 2019 | yes |
| Arduino IDE for... 1907.6.0 | 6,858 | Monday, July 8, 2019 | yes |
| Arduino IDE for... 1906.12.0 | 1,570 | Thursday, June 13, 2019 | yes |
| Arduino IDE for... 1905.29.0 | 1,804 | Wednesday, May 29, 2019 | yes |
| Arduino IDE for... 1905.25.5 | 187 | Monday, May 27, 2019 | yes |
| Arduino IDE for... 1903.24.0 | 7,683 | Sunday, March 24, 2019 | yes |
| Arduino IDE for... 1811.24.0 | 24,928 | Saturday, November 24, 2018 | yes |
| Arduino IDE for... 1806.2.1 | 12,296 | Monday, June 4, 2018 | yes |
| Arduino IDE for... 1806.1.0 | 1,516 | Monday, May 28, 2018 | yes |
| Arduino IDE for... 1805.23.0 | 208 | Monday, May 21, 2018 | yes |
| Arduino IDE for... 1805.14.1 | 1,463 | Sunday, May 13, 2018 | yes |
| Arduino IDE for... 1805.10.1 (deleted) | 1 | Thursday, May 10, 2018 | |
| Arduino IDE for... 1805.9.0 (deleted) | 0 | Wednesday, May 9, 2018 | |
| Arduino IDE for... 1803.26.2 (this version) | 3,464 | Wednesday, April 4, 2018 | yes |
| Arduino IDE for... 1803.26.1 | 748 | Monday, April 2, 2018 | yes |
| Arduino IDE for... 1801.28.0 | 5,208 | Sunday, January 28, 2018 | yes |
| Arduino IDE for... 1711.19.0 | 52,088 | Monday, December 18, 2017 | yes |