171,941

Downloads

1,572

Downloads of v 1906.12.0

2019-06-13

Last published

Arduino IDE for Atmel Studio 7

1906.12.0

An Arduino Compatible Edit, Build and Deployment tool. Works with or without Arduino.ino files. With or without Arduino IDE. Supports all Arduino.cc versions from 1.0 to 1.8.x (+1.9 beta), Atmel Boards, Microchip chipKIT etc. Code optionally remains compatible with the Arduino IDE. Contains many additional features such as intelligent cache, parallel builds, usb/serial/rf/bluetooth debugger (where supported) and more. Additional hardware and libraries can be downloaded using the board/library manager in Visual Micro or the Arduino IDE. Easily edit Arduino libraries locally and then publish to your sketchbook folder. Install cores and libraries from the web is also supported. This is an admin install for all users. For assistance or to make suggestions, please use the free forum at www.visualmicro.com

To install Arduino IDE for Atmel Studio 7, download this extension and open it. It should install into Atmel Studio. Please make sure you have the necessary version of Atmel Studio installed in your PC.

Supported Products: Atmel Studio 7.0

Release Notes

https://www.visualmicro.com/page/Visual-Micro-Product-Version-History-Fixes-and-Additions.aspx

Owners

Authors

Arduino Team @ Visual Micro

Copyright

Visual Micro

Tags

Dependencies

    • No dependencies.

Version History

Version Downloads Last updated Approved
Arduino IDE for... 2022.1128.715 7,964 Thursday, December 29, 2022 yes
Arduino IDE for... 2021.606.0 9,850 Monday, June 7, 2021 yes
Arduino IDE for... 2021.427.5 509 Thursday, May 27, 2021 yes
Arduino IDE for... 2020.708.0 10,947 Thursday, July 9, 2020 yes
Arduino IDE for... 2020.321.2 4,775 Tuesday, March 24, 2020 yes
Arduino IDE for... 2020.301.7 714 Wednesday, March 18, 2020 yes
Arduino IDE for... 1911.23.0 4,971 Friday, December 6, 2019 yes
Arduino IDE for... 1911.17.2 3,739 Wednesday, November 20, 2019 yes
Arduino IDE for... 1907.6.0 6,860 Monday, July 8, 2019 yes
Arduino IDE for... 1906.12.0 (this version) 1,572 Thursday, June 13, 2019 yes
Arduino IDE for... 1905.29.0 1,806 Wednesday, May 29, 2019 yes
Arduino IDE for... 1905.25.5 188 Monday, May 27, 2019 yes
Arduino IDE for... 1903.24.0 7,685 Sunday, March 24, 2019 yes
Arduino IDE for... 1811.24.0 24,930 Saturday, November 24, 2018 yes
Arduino IDE for... 1806.2.1 12,298 Monday, June 4, 2018 yes
Arduino IDE for... 1806.1.0 1,519 Monday, May 28, 2018 yes
Arduino IDE for... 1805.23.0 210 Monday, May 21, 2018 yes
Arduino IDE for... 1805.14.1 1,465 Sunday, May 13, 2018 yes
Arduino IDE for... 1805.10.1 (deleted) 1 Thursday, May 10, 2018
Arduino IDE for... 1805.9.0 (deleted) 0 Wednesday, May 9, 2018
Arduino IDE for... 1803.26.2 3,466 Wednesday, April 4, 2018 yes
Arduino IDE for... 1803.26.1 749 Monday, April 2, 2018 yes
Arduino IDE for... 1801.28.0 5,213 Sunday, January 28, 2018 yes
Arduino IDE for... 1711.19.0 52,089 Monday, December 18, 2017 yes