3,251

Downloads

3,251

Downloads of v 4.0.0

2017-12-22

Last published

SAM4L-EK - Using the Segment LCD...

4.0.0

The goal of this Hands-on is to:

1) Describe the main features of the Segment LCD Controller (LCDCA).

2) Understand how to configure and use them to maximize power efficiency.

To install SAM4L-EK - Using the Segment LCD LowPower Features, download this extension and open it. It should install into Atmel Studio. Please make sure you have the necessary version of Atmel Studio installed in your PC.

Supported Products: Atmel Studio 6.2

Owners

Authors

AN-4558_SAM4L-EK_LCDCA

Tags

Dependencies

    • No dependencies.

Version History

Version Downloads Last updated Approved