1,688
Downloads
1,688
Downloads of v 1.1.0
2017-12-22
Last published
PWM Implementation using SAM D21 TCC
1.1.0
The goal of this hands-on is to:
• Create a Touch project using QTouch Project Builder
• Use QTouch Analyzer to test the project
• Implement a PWM signal using the SAM D21 Timer/Counters for Control peripheral (TCC) to drive the brightness of a LED
• Modify the LED brightness in relation to the Touch Delta value of a Button sensor by updating the PWM duty cycle
To install PWM Implementation using SAM D21 TCC, download this package and open it in IDE.
Supported Products: Atmel Studio 6.2
Owners
Authors
Tags
Dependencies
-
- No dependencies.
Version History
| Version | Downloads | Last updated | Approved |
|---|---|---|---|
| PWM Implementatio... 1.1.0 (this version) | 1,688 | Friday, December 22, 2017 | yes |