273
Downloads
273
Downloads of v 1.0.0
2017-12-22
Last published
MS8607 Xplained Pro Example for SAM D20
1.0.0
The MS8607 peripheral module provides the necessary hardware to interface the MS8607 digital pressure, relative humidity and temperature sensor to any system that utilizes Atmel Xplained Pro compatible expansion ports configurable for I2C communication. The MS8607 sensor is a self-contained pressure, humidity and temperature sensor that is fully calibrated during manufacture. The sensor can operate from 1.5V to 3.6V. The MS8607 is ideal for weather station applications embedded into compact devices and any applications in which pressure, humidity and temperature monitoring is required.
To install MS8607 Xplained Pro Example for SAM D20, download this package and open it in IDE.
Supported Products: Atmel Studio 6.2
Owners
Authors
Tags
Dependencies
-
- No dependencies.
Version History
Version | Downloads | Last updated | Approved |
---|---|---|---|
MS8607 Xplained... 1.0.0 (this version) | 273 | Friday, December 22, 2017 | yes |