250

Downloads

250

Downloads of v 1.0.0

2017-12-22

Last published

HTU2xD Xplained Pro Example for SAM D20

1.0.0

The HTU21D peripheral module provides the necessary hardware to interface the HTU21D digital relative humidity and temperature sensor to any system that utilizes Atmel Xplained Pro compatible expansion ports configurable for I2C communication. The HTU21D sensor is a self-contained humidity and temperature sensor that is fully calibrated during manufacture. The sensor can operate from 1.5V to 3.6V, has selectable resolution, low battery detect, and checksum capability. The HTU21D has a low power stand-by mode for power-sensitive applications.

To install HTU2xD Xplained Pro Example for SAM D20, download this package and open it in IDE.

Supported Products: Atmel Studio 6.2

Owners

Authors

Measurement Specialties

Tags

Dependencies

    • No dependencies.

Version History

Version Downloads Last updated Approved