257
Downloads
257
Downloads of v 1.0.0
2017-12-22
Last published
KMA36 Xplained Pro Example for SAM D20
1.0.0
The KMA36 peripheral module provides the necessary hardware to interface the KMA36, A universal magnetic encoder for precise rotational measurement. To any system that utilizes Atmel Xplained Pro compatible expansion ports configurable for I2C communication. The KMA36 sensor feature a system-on chip technology that combines a magnetoresistive element along with analog to digital converter and signal processing in a standard small package. This model can operate from 3.0V to3.6V, by using Anisotropic Magneto Resistive(AMR) techonogy, the KMA36 can determine contactlessly the magnetic angle of an external magnet over 360°.
To install KMA36 Xplained Pro Example for SAM D20, download this package and open it in IDE.
Supported Products: Atmel Studio 6.2
Owners
Authors
Tags
Dependencies
-
- No dependencies.
Version History
| Version | Downloads | Last updated | Approved |
|---|---|---|---|
| KMA36 Xplained... 1.0.0 (this version) | 257 | Friday, December 22, 2017 | yes |