1,535
Downloads
1,535
Downloads of v 1.2.2.235
2019-07-11
Last published
Bootloader-PC-Tool-Setup
1.2.2.235
The Bootloader PC tool is a PC application that is used to load a firmware image to a device. Connection to the MCU shall be enumerated as a COM or USB port depending on the interface used. Source firmware images shall be in the Motorola S-record (SREC) format. Such images are created during compilation further to .hex and .elf images. A device must be pre-programmed with an image of the embedded bootloader application, which will receive data sent by the Bootloader PC tool and write it to the device’s flash.
To install Bootloader-PC-Tool-Setup, download this package and open it in IDE.
Supported Products: Atmel Studio 6.0
Owners
Authors
Tags
Dependencies
-
- No dependencies.
Version History
| Version | Downloads | Last updated | Approved |
|---|---|---|---|
| Bootloader-PC-Too... 1.2.2.235 (this version) | 1,535 | Thursday, July 11, 2019 | yes |