156
Downloads
245
Downloads of v 1.0.16
2021-11-02
Last published
Remote-USB-Debugging (Not Supported)
1.0.16
Please use MPLAB ICE4 for remote debugging and programming.
The Remote-USB-Debugging plug-in allows remote access to Microchip USB-based development tools from within the MPLAB® X IDE. The MPLAB® Communications Library must be installed on the remote machine with which the MPLAB® X IDE on the host machine will be communicating. See the plug-in Help menu for additional information.
To install:
Unzip the ZIP file to two .nbm files on your hard drive.
Select Tools > Plugins from the IDE menu.
Select the Downloaded tab in the Plugins window.
Click the Add Plugins... button to add the two .nbm files, one by one.
Make sure the Install checkboxes for both Remote USB Debugging and Plugin Update Services plugins are checked.
Click the Install button and follow the instructions to finish installation.
To install Remote-USB-Debugging (Not Supported), download this package and open it in IDE.
Supported Products: MPLAB X
Owners
Authors
Copyright
Microchip
Tags
Dependencies
-
- No dependencies.
Version History
| Version | Downloads | Last updated | Approved |
|---|---|---|---|
| Remote-USB-Debugg... 1.0.16 (this version) | 245 | Tuesday, November 2, 2021 | yes |