Microchip Gallery
Sign in
  • Home
  • Extensions
  • Upload Extension

Search for Tags:"REAL_ICE" returned 6 packages

Displaying results 1 - 6.

Search Index last updated 2026-11-06 07:27:06 UTC

  • microchip-graphics-display-designer-mla icon

    Microchip Graphics Display Designer - MLA

    By:

    • Microchip

    Last Published: 2019-05-09 | Latest Version: 2.20.1

    The Microchip Graphics Library is highly modular and can be used with Microchip´s 16-bit and 32-bit microcontrollers. It is free for Microchip customers, easy-to-use and has an open documented interface for driver or controller support. The library supports the following features: Pre-made graphics objects Supports multiple fonts and languages User... More information

    Supported Products: MPLAB X

    1,009 total downloads

    Tags

    • MPLAB_X
    • MPLAB_X_2.20
    • MPLAB_X_2.20_and_Above
    • XC16
    • XC32
    • REAL_ICE
    • ICD3
    • PICKIT3
    • PIC32
    • PIC24
    • MPLAB_X_Plug-ins
    • ECS
  • rtos-viewer-freertos-beta icon

    Free RTOS Viewer

    By:

    • Microchip

    Last Published: 2019-05-09 | Latest Version: 2.4.0

    MPLAB-X RTOS Viewer plug-in supports the presentation of RTOS-related data in a uniform, RTOS independent manner. Added FreeRTOS v9 support

    Supported Products: MPLAB X

    944 total downloads

    Tags

    • MPLAB_X
    • MPLAB_X_3.0
    • MPLAB_X_3.0_and_Above
    • XC32
    • REAL_ICE
    • ICD3
    • PICKIT3
    • PIC32
    • RTOS
    • MPLAB_X_Plug-ins
    • ECS
  • power-monitor-plugin-for-mplab-x icon

    Power Monitor Plugin for MPLAB X

    By:

    • Microchip

    Last Published: 2019-05-09 | Latest Version: 1.3.0

    The Power Monitor monitors power usage of user programs in MPLAB X IDE projects. This plugin is to be used with the REAL ICE with the Power Monitor module. To install: Unzip the downloaded file to a .nbm file to your hard drive. Select Tools > Plugins from the IDE menu. Select the Downloaded tab in the Plugins window. Click the Add Plugins...... More information

    Supported Products: MPLAB X

    363 total downloads

    Tags

    • MPLAB_X
    • MPLAB_X_1.90
    • REAL_ICE
    • Power_Management
    • MPLAB_X_Plug-ins
    • ECS
  • segger-jlink-debug-probes-for-mplabx-ide icon

    SEGGER J-Link Debug Probes for MPLABX IDE

    By:

    • Microchip

    Last Published: 2019-05-09 | Latest Version: 1.2.4

    SEGGER J-Link debug probes bring JTAG development to MPLAB X IDE. J-Link Debug Probes Supported The following J-Link probe versions and types have been tested and are supported in MPLAB X IDE: Version 9 and newer: J-Link BASE The following J-Link probe versions and types should work in MPLAB X IDE: Version 9 and newer: J-Link PLUS,... More information

    Supported Products: MPLAB X

    301 total downloads

    Tags

    • MPLAB_X
    • MPLAB_X_2.15
    • XC32
    • REAL_ICE
    • ICD3
    • Explorer_16
    • PIC32
    • MPLAB_X_Plug-ins
    • ECS
  • scilab-x2c-addon icon

    SCILAB X2C addon

    By:

    • Microchip

    Last Published: 2019-05-09 | Latest Version: 2.1.0

    OPEN SOURCE Rapid Prototyping Graphical Programming for any 16 or 32bit Microchip ( includes all Atmel SMART ARM devices and XMEGA) uC based on SCILAB and X2C Rapid Prototyping environment further information can be found on www.sim2tronic.com. known issues: not all SMART ARM demos are working with the latest Atmel Studio 7 ASF bug... More information

    Supported Products: MPLAB X

    394 total downloads

    Tags

    • MPLAB_X
    • MPLAB_X_3.0
    • MPLAB_X_3.0_and_above
    • Motor
    • Control
    • Input/Output
    • General
    • Purpose
    • Energy
    • Efficiency
    • Algorithms
    • MPLAB
    • X
    • Plug-ins
    • Internet
    • of
    • Things
    • MPLAB
    • HarmonyXC16
    • XC32
    • GNU_Atmel_ARM_compiler
    • GNU_XMEGA_compiler
    • Atmel_ICE
    • PICKit3
    • ICD3
    • Real_ICE
    • PIC24
    • dsPIC33
    • PIC32MX
    • PIC32MZ
    • MPLAB_X_Plug-ins
    • ECS
  • Remote-USB-Debugging icon

    Remote-USB-Debugging (Not Supported)

    By:

    • Microchip

    Last Published: 2021-11-02 | Latest Version: 1.0.16

    Please use MPLAB ICE4 for remote debugging and programming. The Remote-USB-Debugging plug-in allows remote access to Microchip USB-based development tools from within the MPLAB® X IDE. The MPLAB® Communications Library must be installed on the remote machine with which the MPLAB® X IDE on the host machine will be communicating. See the plug-in... More information

    Supported Products: MPLAB X

    178 total downloads

    Tags

    • MPLAB_X
    • MPLAB_X_3.40
    • MPLAB_X_3.40_and_Above
    • REAL_ICE
    • ICD3
    • PICkit_3
    • MPLAB_X_Plug-ins
    • ECS
Facebook  Google+  LinkedIn  Twitter  YouTube  RSS 
©Copyright 1998-2017 Microchip Technology Inc. All rights reserved.    
Products | Applications | Design Support | Training | Sample and Buy | About Us | Contact Us | Legal | Investors | Careers | Support