Microchip Gallery
Sign in
  • Home
  • Extensions
  • Upload Extension

Search for Tags:"Plug-ins" returned 3 packages

Displaying results 1 - 3.

Search Index last updated 2026-11-17 03:02:53 UTC

  • pic12-i2c-master-slave-pwm-demo icon

    PIC12 I2C Master & Slave PWM Demo

    By:

    • Microchip

    Last Published: 2019-05-09 | Latest Version: 1.0.0

    This demo uses two PIC12LF1822 devices, one as an I2C Master and the other as an I2C Slave. The two devices are connected directly with each other via their respective SDA and SCL pins (no external pull-up resistors are required). The I2C Master writes values into the Slave's I2C buffer which will change the Slave device's PWM output... More information

    Supported Products: MPLAB X

    548 total downloads

    Tags

    • MPLAB_X
    • MPLAB_X_2.0
    • XC8
    • XC8_1.30
    • General
    • Purpose
    • Input/Output
    • MPLAB
    • X
    • Plug-ins
    • PICKit_3
    • PIC12F
    • PIC12(L)F1822
    • PIC12(L)F1840
    • PIC16F
    • PIC16(L)F1823
    • MPLAB_X_Plug-ins
    • ECS
  • ir-remote-control-philips-rc5-protocol-encoder-decoder icon

    IR Remote Control - Philips RC5 Protocol Encoder & Decoder

    By:

    • Microchip

    Last Published: 2019-05-09 | Latest Version: 1.0.1

    This demo showcases the PIC16F's ability to concurrently perform RC5 encoding and decoding while taking advantage of Microchip's eXtreme Low Power (XLP) sleep mode during idle time. The provided source code is written 100% in ANSI C and is completely interrupt-driven. Demo: IR RC5 Transmitter & Receiver Device: PIC16LF1509-I/P (PDIP... More information

    Supported Products: MPLAB X

    653 total downloads

    Tags

    • MPLAB_X
    • MPLAB_X_2.00
    • XC8_1.21
    • Timing
    • Power
    • Management
    • MPLAB
    • X
    • Plug-ins
    • Input/Output
    • Human
    • Interface
    • General
    • Purpose
    • Algorithms
    • PICKit_2_Low_Pin_Count_Demo_Board
    • DM164120-1
    • PIC16LF1509-ICE_Processor_Extension_Pack
    • AC244052
    • PIC12F
    • PIC16F
    • PIC16LF1509
    • MPLAB_X_Plug-ins
    • ECS
  • scilab-x2c-addon icon

    SCILAB X2C addon

    By:

    • Microchip

    Last Published: 2019-05-09 | Latest Version: 2.1.0

    OPEN SOURCE Rapid Prototyping Graphical Programming for any 16 or 32bit Microchip ( includes all Atmel SMART ARM devices and XMEGA) uC based on SCILAB and X2C Rapid Prototyping environment further information can be found on www.sim2tronic.com. known issues: not all SMART ARM demos are working with the latest Atmel Studio 7 ASF bug... More information

    Supported Products: MPLAB X

    399 total downloads

    Tags

    • MPLAB_X
    • MPLAB_X_3.0
    • MPLAB_X_3.0_and_above
    • Motor
    • Control
    • Input/Output
    • General
    • Purpose
    • Energy
    • Efficiency
    • Algorithms
    • MPLAB
    • X
    • Plug-ins
    • Internet
    • of
    • Things
    • MPLAB
    • HarmonyXC16
    • XC32
    • GNU_Atmel_ARM_compiler
    • GNU_XMEGA_compiler
    • Atmel_ICE
    • PICKit3
    • ICD3
    • Real_ICE
    • PIC24
    • dsPIC33
    • PIC32MX
    • PIC32MZ
    • MPLAB_X_Plug-ins
    • ECS
Facebook  Google+  LinkedIn  Twitter  YouTube  RSS 
©Copyright 1998-2017 Microchip Technology Inc. All rights reserved.    
Products | Applications | Design Support | Training | Sample and Buy | About Us | Contact Us | Legal | Investors | Careers | Support