Microchip Gallery
Sign in
  • Home
  • Extensions
  • Upload Extension

Search for Tags:"Timing" returned 2 packages

Displaying results 1 - 2.

Search Index last updated 2026-11-06 07:27:03 UTC

  • ir-remote-control-philips-rc5-protocol-encoder-decoder icon

    IR Remote Control - Philips RC5 Protocol Encoder & Decoder

    By:

    • Microchip

    Last Published: 2019-05-09 | Latest Version: 1.0.1

    This demo showcases the PIC16F's ability to concurrently perform RC5 encoding and decoding while taking advantage of Microchip's eXtreme Low Power (XLP) sleep mode during idle time. The provided source code is written 100% in ANSI C and is completely interrupt-driven. Demo: IR RC5 Transmitter & Receiver Device: PIC16LF1509-I/P (PDIP... More information

    Supported Products: MPLAB X

    649 total downloads

    Tags

    • MPLAB_X
    • MPLAB_X_2.00
    • XC8_1.21
    • Timing
    • Power
    • Management
    • MPLAB
    • X
    • Plug-ins
    • Input/Output
    • Human
    • Interface
    • General
    • Purpose
    • Algorithms
    • PICKit_2_Low_Pin_Count_Demo_Board
    • DM164120-1
    • PIC16LF1509-ICE_Processor_Extension_Pack
    • AC244052
    • PIC12F
    • PIC16F
    • PIC16LF1509
    • MPLAB_X_Plug-ins
    • ECS
  • pic12-complementary-output-generator-cog icon

    PIC12 Complementary Output Generator (COG)

    By:

    • Microchip

    Last Published: 2019-05-09 | Latest Version: 1.0.0

    Code example showing the usage of the Comparator, COG, and ADC modules in a PIC12F752 device. The main focus is generating 2 complementary outputs and using the Comparator output to insert a phase delay into the rising edge of the source PWM used as the time base for the 2 complementary outputs. PIC12F752 ADC + Comparator + COG Demo This demo... More information

    Supported Products: MPLAB X

    207 total downloads

    Tags

    • MPLAB_X
    • MPLAB_X_2.0
    • Input/Output
    • Timing
    • PIC12F752
    • PICKit3
    • Low_Pin_Count_Demo_Board
    • MPLAB_X_Plug-ins
    • ECS
Facebook  Google+  LinkedIn  Twitter  YouTube  RSS 
©Copyright 1998-2017 Microchip Technology Inc. All rights reserved.    
Products | Applications | Design Support | Training | Sample and Buy | About Us | Contact Us | Legal | Investors | Careers | Support