Microchip Gallery
Sign in
  • Home
  • Extensions
  • Upload Extension

Search for Tags:"MPLAB_X_2.0" returned 2 packages

Displaying results 1 - 2.

Search Index last updated 2026-11-06 07:27:05 UTC

  • pic12-i2c-master-slave-pwm-demo icon

    PIC12 I2C Master & Slave PWM Demo

    By:

    • Microchip

    Last Published: 2019-05-09 | Latest Version: 1.0.0

    This demo uses two PIC12LF1822 devices, one as an I2C Master and the other as an I2C Slave. The two devices are connected directly with each other via their respective SDA and SCL pins (no external pull-up resistors are required). The I2C Master writes values into the Slave's I2C buffer which will change the Slave device's PWM output... More information

    Supported Products: MPLAB X

    543 total downloads

    Tags

    • MPLAB_X
    • MPLAB_X_2.0
    • XC8
    • XC8_1.30
    • General
    • Purpose
    • Input/Output
    • MPLAB
    • X
    • Plug-ins
    • PICKit_3
    • PIC12F
    • PIC12(L)F1822
    • PIC12(L)F1840
    • PIC16F
    • PIC16(L)F1823
    • MPLAB_X_Plug-ins
    • ECS
  • pic12-complementary-output-generator-cog icon

    PIC12 Complementary Output Generator (COG)

    By:

    • Microchip

    Last Published: 2019-05-09 | Latest Version: 1.0.0

    Code example showing the usage of the Comparator, COG, and ADC modules in a PIC12F752 device. The main focus is generating 2 complementary outputs and using the Comparator output to insert a phase delay into the rising edge of the source PWM used as the time base for the 2 complementary outputs. PIC12F752 ADC + Comparator + COG Demo This demo... More information

    Supported Products: MPLAB X

    207 total downloads

    Tags

    • MPLAB_X
    • MPLAB_X_2.0
    • Input/Output
    • Timing
    • PIC12F752
    • PICKit3
    • Low_Pin_Count_Demo_Board
    • MPLAB_X_Plug-ins
    • ECS
Facebook  Google+  LinkedIn  Twitter  YouTube  RSS 
©Copyright 1998-2017 Microchip Technology Inc. All rights reserved.    
Products | Applications | Design Support | Training | Sample and Buy | About Us | Contact Us | Legal | Investors | Careers | Support