Microchip Gallery
Sign in
  • Home
  • Extensions
  • Upload Extension

Search for Tags:"PICKit_3" returned 2 packages

Displaying results 1 - 2.

Search Index last updated 2026-11-08 23:48:07 UTC

  • pic12-i2c-master-slave-pwm-demo icon

    PIC12 I2C Master & Slave PWM Demo

    By:

    • Microchip

    Last Published: 2019-05-09 | Latest Version: 1.0.0

    This demo uses two PIC12LF1822 devices, one as an I2C Master and the other as an I2C Slave. The two devices are connected directly with each other via their respective SDA and SCL pins (no external pull-up resistors are required). The I2C Master writes values into the Slave's I2C buffer which will change the Slave device's PWM output... More information

    Supported Products: MPLAB X

    543 total downloads

    Tags

    • MPLAB_X
    • MPLAB_X_2.0
    • XC8
    • XC8_1.30
    • General
    • Purpose
    • Input/Output
    • MPLAB
    • X
    • Plug-ins
    • PICKit_3
    • PIC12F
    • PIC12(L)F1822
    • PIC12(L)F1840
    • PIC16F
    • PIC16(L)F1823
    • MPLAB_X_Plug-ins
    • ECS
  • Remote-USB-Debugging icon

    Remote-USB-Debugging (Not Supported)

    By:

    • Microchip

    Last Published: 2021-11-02 | Latest Version: 1.0.16

    Please use MPLAB ICE4 for remote debugging and programming. The Remote-USB-Debugging plug-in allows remote access to Microchip USB-based development tools from within the MPLAB® X IDE. The MPLAB® Communications Library must be installed on the remote machine with which the MPLAB® X IDE on the host machine will be communicating. See the plug-in... More information

    Supported Products: MPLAB X

    179 total downloads

    Tags

    • MPLAB_X
    • MPLAB_X_3.40
    • MPLAB_X_3.40_and_Above
    • REAL_ICE
    • ICD3
    • PICkit_3
    • MPLAB_X_Plug-ins
    • ECS
Facebook  Google+  LinkedIn  Twitter  YouTube  RSS 
©Copyright 1998-2017 Microchip Technology Inc. All rights reserved.    
Products | Applications | Design Support | Training | Sample and Buy | About Us | Contact Us | Legal | Investors | Careers | Support