Microchip Gallery
Sign in
  • Home
  • Extensions
  • Upload Extension

Search for Tags:"XC8" returned 2 packages

Displaying results 1 - 2.

Search Index last updated 2026-11-13 21:58:41 UTC

  • debugging-applications-using-dmci-mplab-x-30-platform icon

    DMCI

    By:

    • Microchip

    Last Published: 2019-05-09 | Latest Version: 2.71.0

    The Data Monitor and Control Interface (DMCI) provide dynamic input control of application variables in MPLAB IDE projects. Application-generated data can be viewed graphically using any of 4 dynamically-assignable graph windows. Data logging is an important feature for an embedded application. Embedded application requires precise data viewing... More information

    Supported Products: MPLAB X

    472 total downloads

    Tags

    • MPLAB_X
    • MPLAB_X_3.0
    • MPLAB_X_3.0_and_Above
    • XC8
    • XC16
    • XC32
    • Explorer_16
    • REAL-ICE
    • ICD3
    • dsPIC33F
    • PIC32
    • MPLAB_X_Plug-ins
    • ECS
  • pic12-i2c-master-slave-pwm-demo icon

    PIC12 I2C Master & Slave PWM Demo

    By:

    • Microchip

    Last Published: 2019-05-09 | Latest Version: 1.0.0

    This demo uses two PIC12LF1822 devices, one as an I2C Master and the other as an I2C Slave. The two devices are connected directly with each other via their respective SDA and SCL pins (no external pull-up resistors are required). The I2C Master writes values into the Slave's I2C buffer which will change the Slave device's PWM output... More information

    Supported Products: MPLAB X

    547 total downloads

    Tags

    • MPLAB_X
    • MPLAB_X_2.0
    • XC8
    • XC8_1.30
    • General
    • Purpose
    • Input/Output
    • MPLAB
    • X
    • Plug-ins
    • PICKit_3
    • PIC12F
    • PIC12(L)F1822
    • PIC12(L)F1840
    • PIC16F
    • PIC16(L)F1823
    • MPLAB_X_Plug-ins
    • ECS
Facebook  Google+  LinkedIn  Twitter  YouTube  RSS 
©Copyright 1998-2017 Microchip Technology Inc. All rights reserved.    
Products | Applications | Design Support | Training | Sample and Buy | About Us | Contact Us | Legal | Investors | Careers | Support