439

Downloads

439

Downloads of v 2.71.0

2019-05-09

Last published

DMCI

2.71.0

The Data Monitor and Control Interface (DMCI) provide dynamic input control of application variables in MPLAB IDE projects. Application-generated data can be viewed graphically using any of 4 dynamically-assignable graph windows.

Data logging is an important feature for an embedded application. Embedded application requires precise data viewing facility tool to capture the data while debugging/running the application. DMCI enables the embedded developer to fine tune the project application variables and view the output to suit their requirements.

Video: https://youtu.be/8IoiffWKiuA

To install DMCI, download this package and open it in IDE.

Supported Products: MPLAB X

Release Notes

Updated RTDM target code to achieve more stable communication
Updated DMCI delay logic(turnaround time delay) in coordination with RTDM target logic changes
Updated DMCI trigger logic to fix issue at lower trigger level
Updated logic to fix issue -  trigger value gets deleted on “enter” key
Fixed – Trigger range should vary w.r.t selected variable data type

Owners

Authors

Microchip Technology

Tags

Dependencies

    • No dependencies.

Version History

Version Downloads Last updated Approved