1,865
Downloads
1,865
Downloads of v 1.2.0
2019-05-08
Last published
App Launcher Plugin
1.2.0
The App Launcher is a simple plug-in provides the ability to launch any application within MPLAB X IDE. The App Launcher provides default applications but you can configure any number of applications.
Launching the App Launcher Plug-in
First, install the launcher plug-in under the MPLAB X IDE. (For installation instructions for plug-ins, refer to the MPLAB X IDE Help, Additional Tasks, Add Plug-In Tools.) Then, navigate to Tools>Embedded>App Launcher, to open the App Launcher.
On Windows™, the App Launcher window displays on left-hand side of the MPLAB X IDE and contains the default applications (Notepad, MsPaint, Calculator and MPLAB IPE). On Linux® and Mac OS™ systems, the launcher is pre-populated with only the MPLAB IPE.
Note: The App Launcher opens in a tabbed window in MPLAB X IDE.
To install App Launcher Plugin, download this package and open it in IDE.
Supported Products: MPLAB X
Release Notes
Initial Release
Owners
Authors
Tags
Dependencies
-
- No dependencies.
Version History
| Version | Downloads | Last updated | Approved |
|---|---|---|---|
| App Launcher Plugin 1.2.0 (this version) | 1,865 | Wednesday, May 8, 2019 | yes |