2,137
Downloads
2,137
Downloads of v 1.0.1
2017-12-22
Last published
SAM D21 Xplained PRO -USB Host...
1.0.1
This hands-on training will guide to develop a USB Host bootloader project for SAM
D21 device. We are going to develop a bootloder that can detect a mass storage
device(for example a USB thumb-drive) when connected to the USB-port.
If this device contains an updated firmware image, the bootloader can update the flash of the device with new firmware.
SAMD21 Xplained Pro kit with OLED1 extension is being used for this training.
Final Solution project is also available with this training material
To install SAM D21 Xplained PRO -USB Host Bootloader Training, download this package and open it in IDE.
Supported Products: Atmel Studio 6.2
Owners
Authors
Tags
Dependencies
-
- No dependencies.
Version History
| Version | Downloads | Last updated | Approved |
|---|---|---|---|
| SAM D21 Xplained... 1.0.1 (this version) | 2,137 | Friday, December 22, 2017 | yes |