260

Downloads

260

Downloads of v 1.0.0

2017-12-22

Last published

MS5637 Xplained Pro Example for SAM D20

1.0.0

The MS5637 peripheral module provides the necessary hardware to interface the MS5637 digital barometric pressure and temperature sensor to any system that utilizes Atmel Xplained Pro compatible expansion ports configurable for I2C communication. The MS5637 sensor is a self-contained pressure and temperature sensor that is fully calibrated during manufacture. The sensor can operate from 1.5V to 3.6V. The sensor module includes a high-linearity pressure sensor and an ultra-low power 24 bits _Σ ADC with internal factory-calibrated coefficients.

To install MS5637 Xplained Pro Example for SAM D20, download this package and open it in IDE.

Supported Products: Atmel Studio 6.2

Owners

Authors

Measurement Specialties

Tags

Dependencies

    • No dependencies.

Version History

Version Downloads Last updated Approved