262

Downloads

262

Downloads of v 1.0.0

2017-12-22

Last published

TSYS02D Xplained Pro Example for SAM D20

1.0.0

The TSYS02D peripheral module provides the necessary hardware to interface the TSYS02D digital temperature sensor to any system that utilizes Atmel Xplained Pro compatible expansion ports configurable for I2C communication. The TSYS02D sensor is a self-contained temperature sensor that is fully calibrated during manufacture. The sensor can operate from 2.2V to 3.6V. The TSYS02D has a low power stand-by mode for power-sensitive applications.

To install TSYS02D Xplained Pro Example for SAM D20, download this package and open it in IDE.

Supported Products: Atmel Studio 6.2

Owners

Authors

Measurement Specialties

Tags

Dependencies

    • No dependencies.

Version History

Version Downloads Last updated Approved