255
Downloads
255
Downloads of v 1.0.0
2017-12-22
Last published
TSYS02D Xplained Pro Example for SAM D20
1.0.0
The TSYS02D peripheral module provides the necessary hardware to interface the TSYS02D digital temperature sensor to any system that utilizes Atmel Xplained Pro compatible expansion ports configurable for I2C communication. The TSYS02D sensor is a self-contained temperature sensor that is fully calibrated during manufacture. The sensor can operate from 2.2V to 3.6V. The TSYS02D has a low power stand-by mode for power-sensitive applications.
To install TSYS02D Xplained Pro Example for SAM D20, download this package and open it in IDE.
Supported Products: Atmel Studio 6.2
Owners
Authors
Tags
Dependencies
-
- No dependencies.
Version History
| Version | Downloads | Last updated | Approved |
|---|---|---|---|
| TSYS02D Xplained... 1.0.0 (this version) | 255 | Friday, December 22, 2017 | yes |