367

Downloads

367

Downloads of v 1.8.0

2019-05-09

Last published

MPLABX Memory Starter Kit Plugin

1.8.0

Designers of Serial EEPROM applications can enjoy the increased productivity, reduced time to market and rock-solid design that only a well thought out development system can provide. Microchip's MPLAB® Starter Kit for Serial Memory Products includes everything necessary to quickly develop a robust and reliable Serial EEPROM design, and greatly reduces the time required for system integration and hardware/software fine-tuning.

Features

3.3V and 5.0V on-board voltage selection

Supports Microchip UNI bus, I²C SPI, and Microwire Serial EEPROMs

1.8V to 5.5V external voltage support

Includes free copy of MPLAB IDE

USB interconnect

Windows 2000, XP, and Vista (32-bit)

Kit Contents

MPLAB Starter Kit for Serial Memory Products board

CD containing the following:

MPLAB IDE

Integrated Serial EEPROM interface tool

Total Endurance software model

User Guide

USB cable

Serial EEPROM sample pack

To install MPLABX Memory Starter Kit Plugin, download this package and open it in IDE.

Supported Products: MPLAB X

Owners

Authors

Microchip Technology

Tags

Dependencies

    • No dependencies.

Version History

Version Downloads Last updated Approved