20

Downloads

0

Downloads of v 4.20.0

2026-03-04

Last published

mplab-x-sdk

4.20.0

Welcome to the MPLAB X SDK! This software development kit contains documentation, sample code, and precompiled libraries for developing a Plugin for MPLAB X IDE, or a standalone application of the MDBCore API. Please use developers forum on Microchip Website for any help/suggestions on SDK.

To install mplab-x-sdk, download this package and open it in IDE.

Supported Products: MPLAB X

Release Notes

What's New in v4.20

>> NetBeans-based MPLAB IPE – Programming Interface now based on NetBeans platform, like MPLAB X IDE. Plugins are now supported.

>> Support for SAM E70 using MPLAB ICD 4 or MPLAB PICkit 4 (using AC102015) - Selected SAM devices supported. No support for EDBG, e.g. Xplained boards not supported.

>> MCU16 TPED code protection – New ICSP write inhibit programming support for dsPIC33CKxxxMP devices.

>> MCU8 HW stack for PIC18F – Hardware stack support for selected PIC18F devices (see below) using the hardware debug tools MPLAB REAL ICE in-circuit emulator and MPLAB ICD 3 and PICkit 3 in-circuit debuggers.

Owners

Authors

Microchip

Copyright

Microchip

Tags

Dependencies

    • No dependencies.

Version History

Version Downloads Last updated Approved
mplab-x-sdk 6.25.0 1 Tuesday, March 3, 2026 yes
mplab-x-sdk 6.20.0 1 Tuesday, March 3, 2026 yes
mplab-x-sdk 6.15.0 2 Tuesday, March 3, 2026 yes
mplab-x-sdk 6.10.0 0 Wednesday, March 4, 2026 yes
mplab-x-sdk 6.5.0 3 Wednesday, March 4, 2026 yes
mplab-x-sdk 6.0.0 0 Wednesday, March 4, 2026 yes
mplab-x-sdk 5.50.0 0 Wednesday, March 4, 2026 yes
mplab-x-sdk 5.45.0 1 Wednesday, March 4, 2026 yes
mplab-x-sdk 5.40.0 0 Wednesday, March 4, 2026 yes
mplab-x-sdk 5.35.0 0 Wednesday, March 4, 2026 yes
mplab-x-sdk 5.25.0 0 Wednesday, March 4, 2026 yes
mplab-x-sdk 5.20.0 2 Wednesday, March 4, 2026 yes
mplab-x-sdk 5.15.0 1 Wednesday, March 4, 2026 yes
mplab-x-sdk 5.10.0 0 Wednesday, March 4, 2026 yes
mplab-x-sdk 5.5.0 0 Wednesday, March 4, 2026 yes
mplab-x-sdk 5.0.0 0 Wednesday, March 4, 2026 yes
mplab-x-sdk 4.20.0 (this version) 0 Wednesday, March 4, 2026 yes
mplab-x-sdk 4.5.0 0 Wednesday, March 4, 2026 yes