20
Downloads
2
Downloads of v 6.15.0
2026-03-03
Last published
mplab-x-sdk
6.15.0
Welcome to the MPLAB X SDK! This software development kit contains documentation, sample code, and precompiled libraries for developing a Plugin for MPLAB X IDE, or a standalone application of the MDBCore API. Please use developers forum on Microchip Website for any help/suggestions on SDK.
To install mplab-x-sdk, download this package and open it in IDE.
Release Notes
What's New in v6.15
1) Re-introduced native support for MPLAB PICkit 3, MPLAB ICD 3 and many evaluation boards without needing the update required in version 6.10.
2) Improvements to tool connectivity and stability, thus reducing tool errors and restarts of the IDE when problems occur.
3) On-demand debug (ELF file) symbol loading for 32-bit architectures, lowering the time taken from starting a debug session to halting at the first breakpoint in code. This feature, incorporated with the reduced build times in MPLAB XC32 version 4.20, provides the best development performance within the MPLAB X IDE ecosystem.
4) Use the following compiler versions to save on build times:
MPLAB XC8 version 2.41 and up
MPLAB XC16 version 2.10 and up
MPLAB XC32 version 4.20 and up
Owners
Authors
Copyright
Microchip
Tags
Dependencies
-
- No dependencies.
Version History
| Version | Downloads | Last updated | Approved |
|---|---|---|---|
| mplab-x-sdk 6.30.0 (latest stable) | 9 | Tuesday, March 3, 2026 | yes |
| mplab-x-sdk 6.25.0 | 1 | Tuesday, March 3, 2026 | yes |
| mplab-x-sdk 6.20.0 | 1 | Tuesday, March 3, 2026 | yes |
| mplab-x-sdk 6.15.0 (this version) | 2 | Tuesday, March 3, 2026 | yes |
| mplab-x-sdk 6.10.0 | 0 | Wednesday, March 4, 2026 | yes |
| mplab-x-sdk 6.5.0 | 3 | Wednesday, March 4, 2026 | yes |
| mplab-x-sdk 6.0.0 | 0 | Wednesday, March 4, 2026 | yes |
| mplab-x-sdk 5.50.0 | 0 | Wednesday, March 4, 2026 | yes |
| mplab-x-sdk 5.45.0 | 1 | Wednesday, March 4, 2026 | yes |
| mplab-x-sdk 5.40.0 | 0 | Wednesday, March 4, 2026 | yes |
| mplab-x-sdk 5.35.0 | 0 | Wednesday, March 4, 2026 | yes |
| mplab-x-sdk 5.25.0 | 0 | Wednesday, March 4, 2026 | yes |
| mplab-x-sdk 5.20.0 | 2 | Wednesday, March 4, 2026 | yes |
| mplab-x-sdk 5.15.0 | 1 | Wednesday, March 4, 2026 | yes |
| mplab-x-sdk 5.10.0 | 0 | Wednesday, March 4, 2026 | yes |
| mplab-x-sdk 5.5.0 | 0 | Wednesday, March 4, 2026 | yes |
| mplab-x-sdk 5.0.0 | 0 | Wednesday, March 4, 2026 | yes |
| mplab-x-sdk 4.20.0 | 0 | Wednesday, March 4, 2026 | yes |
| mplab-x-sdk 4.5.0 | 0 | Wednesday, March 4, 2026 | yes |