277

Downloads

277

Downloads of v 1.2.4

2019-05-09

Last published

SEGGER J-Link Debug Probes for MPLABX...

1.2.4

SEGGER J-Link debug probes bring JTAG development to MPLAB X IDE.

J-Link Debug Probes Supported

The following J-Link probe versions and types have been tested and are supported in MPLAB X IDE:

Version 9 and newer: J-Link BASE

The following J-Link probe versions and types should work in MPLAB X IDE:

Version 9 and newer: J-Link PLUS, J-Link EDU

Version 4 and newer: J-Link ULTRA+, J-Link PRO

To determine your probe version, look at the label on the back side of the probe, which describes the serial number and hardware version.

If you have an older version of J-Link debug probe, SEGGER offers a trade-in program which permits you to upgrade to the latest hardware version. SEGGER provides a discounted rate of the current list cost for the unit being traded in.

Supported Microchip Devices

To see a list of Microchip devices supported by the probe, go to:

PIC MCU Support

To install SEGGER J-Link Debug Probes for MPLABX IDE, download this package and open it in IDE.

Supported Products: MPLAB X

Release Notes

http://www.segger.com/jlink_supported_devices.html?m=Microchip

Owners

Authors

Microchip Technology

Tags

Dependencies

    • No dependencies.

Version History

Version Downloads Last updated Approved