52,047

Downloads

3,591

Downloads of v 2.18.723

2018-05-31

Last published

Data Visualizer Extension

2.18.723

Atmel Data Visualizer is a program used for processing and visualizing data. Data Visualizer can receive data from various sources such as the Embedded Debugger Data Gateway Interface found on XplainedPro boards, and COM ports. Data Visualizer has a graph plotter and an oscilloscope, a terminal and a configurable dashboard with buttons, sliders, and various indicators. It can decode protocols and log data to file.

To install Data Visualizer Extension, download this package and open it in IDE.

Supported Products: Atmel Studio 7.0

Owners

Authors

Atmel

Tags

Dependencies

    • No dependencies.

Version History

Version Downloads Last updated Approved
Data Visualizer... 2.18.723 (this version) 3,591 Thursday, May 31, 2018 yes
Data Visualizer... 2.16.716 26,133 Tuesday, December 19, 2017 yes
Data Visualizer... 2.15.713 421 Tuesday, December 12, 2017 yes