54,058

Downloads

23,698

Downloads of v 2.20.735

2019-01-31

Last published

Data Visualizer Extension

2.20.735

Atmel Data Visualizer is a program used for processing and visualizing data. Data Visualizer can receive data from various sources such as the Embedded Debugger Data Gateway Interface found on XplainedPro boards, and COM ports. Data Visualizer has a graph plotter and an oscilloscope, a terminal and a configurable dashboard with buttons, sliders, and various indicators. It can decode protocols and log data to file.

Also see MPLAB Data Visualizer. It is available as an MPLAB plugin and cross platform standalone application.

To install Data Visualizer Extension, download this extension and open it. It should install into Atmel Studio. Please make sure you have the necessary version of Atmel Studio installed in your PC.

Supported Products: Atmel Studio 7.0

Owners

Authors

Atmel

Tags

Dependencies

    • No dependencies.

Version History

Version Downloads Last updated Approved
Data Visualizer... 2.18.723 3,663 Thursday, May 31, 2018 yes
Data Visualizer... 2.16.716 26,212 Tuesday, December 19, 2017 yes
Data Visualizer... 2.15.713 493 Tuesday, December 12, 2017 yes