64,307

Downloads

31,072

Downloads of v 2.20.674

2019-01-31

Last published

AtmelDataVisualizerInstaller-Standalone

2.20.674

Atmel Data Visualizer is a program used for processing and visualizing data. Atmel Data Visualizer can receive data from various sources such as the Embedded Debugger Data Gateway Interface found on XplainedPro boards, and COM ports. Atmel Data Visualizer has a graph plotter and an oscilloscope, a terminal and a configurable dashboard with buttons, sliders, and various indicators. It can decode protocols and log data to file.

Also see MPLAB Data Visualizer. It is available as an MPLAB plugin and cross platform standalone application.

To install AtmelDataVisualizerInstaller-Standalone, download this package and open it in IDE.

Supported Products: Atmel Studio 7.0, Atmel Studio 6.2, Atmel Studio 6.1, Atmel Studio 6.0

Owners

Authors

Atmel

Copyright

Copyright (c) Atmel. All rights reserved.

Tags

Dependencies

    • No dependencies.

Version History

Version Downloads Last updated Approved
Data Visualizer... 2.18.663 5,399 Thursday, May 31, 2018 yes
Data Visualizer... 2.16.661 2,679 Monday, January 8, 2018 yes
Data Visualizer... 2.15.651 25,163 Monday, January 8, 2018 yes