67,419
Downloads
33,914
Downloads of v 2.20.674
2019-01-31
Last published
AtmelDataVisualizerInstaller-Standalone
2.20.674
Atmel Data Visualizer is a program used for processing and visualizing data. Atmel Data Visualizer can receive data from various sources such as the Embedded Debugger Data Gateway Interface found on XplainedPro boards, and COM ports. Atmel Data Visualizer has a graph plotter and an oscilloscope, a terminal and a configurable dashboard with buttons, sliders, and various indicators. It can decode protocols and log data to file.
Also see MPLAB Data Visualizer. It is available as an MPLAB plugin and cross platform standalone application.
To install AtmelDataVisualizerInstaller-Standalone, download this extension and open it. It should install into Atmel Studio. Please make sure you have the necessary version of Atmel Studio installed in your PC.
Supported Products: Atmel Studio 7.0, Atmel Studio 6.2, Atmel Studio 6.1, Atmel Studio 6.0
Owners
Authors
Copyright
Copyright (c) Atmel. All rights reserved.
Tags
Dependencies
-
- No dependencies.
Version History
| Version | Downloads | Last updated | Approved |
|---|---|---|---|
| AtmelDataVisualiz... 2.20.674 (this version) | 33,914 | Thursday, January 31, 2019 | yes |
| Data Visualizer... 2.18.663 | 5,506 | Thursday, May 31, 2018 | yes |
| Data Visualizer... 2.16.661 | 2,759 | Monday, January 8, 2018 | yes |
| Data Visualizer... 2.15.651 | 25,246 | Monday, January 8, 2018 | yes |