67,452
Downloads
25,247
Downloads of v 2.15.651
2018-01-08
Last published
Data Visualizer (Standalone)
2.15.651
Data Visualizer is a program used for processing and visualizing data. Data Visualizer can receive data from various sources such as the Embedded Debugger Data Gateway Interface found on XplainedPro boards, and COM ports. Data Visualizer has a graph plotter and an oscilloscope, a terminal and a configurable dashboard with buttons, sliders, and various indicators. It can decode protocols and log data to file.
To install Data Visualizer (Standalone), download this extension and open it. It should install into Atmel Studio. Please make sure you have the necessary version of Atmel Studio installed in your PC.
Supported Products: Atmel Studio 7.0 , Atmel Studio 6.2 , Atmel Studio 6.1 , Atmel Studio 6.0
Owners
Authors
Copyright
Copyright (c) Atmel. All rights reserved.
Tags
Dependencies
-
- No dependencies.
Version History
| Version | Downloads | Last updated | Approved |
|---|---|---|---|
| AtmelDataVisualiz... 2.20.674 (latest stable) | 33,944 | Thursday, January 31, 2019 | yes |
| Data Visualizer... 2.18.663 | 5,508 | Thursday, May 31, 2018 | yes |
| Data Visualizer... 2.16.661 | 2,759 | Monday, January 8, 2018 | yes |
| Data Visualizer... 2.15.651 (this version) | 25,247 | Monday, January 8, 2018 | yes |