9,418

Downloads

229

Downloads of v 0.1.438

2019-05-24

Last published

MPLAB-Data-Visualizer-Standalone-Beta...

0.1.438

It can be difficult to troubleshoot data on an embedded target while your application is running. In the same way a debugger helps you debug your application code, MPLAB Data Visualizer helps you debug your data. With MPLAB Data Visualizer, you can:

• See how key data points in your application change during runtime.

• Visualize values captured by a sensor on your development board.

MPLAB Data Visualizer has the following features:

• Visualize data from a running embedded target via the Data Gateway Interface (DGI) or virtual serial port (CDC).

• Concurrently debug target code and stream data.

• Decode data fields at runtime using the Data Stream Protocol format.

To install MPLAB-Data-Visualizer-Standalone-Beta(Linux), download this extension and open it. It should install into Atmel Studio. Please make sure you have the necessary version of Atmel Studio installed in your PC.

Supported Products: MPLAB X

Release Notes

Known Issues:
DV-856 In Ubuntu, clicking on the Documentation Icon or pressing F1 might not launch the documentation in an external browser as expected. Workaround: Open the documentation directly from the installed location on disk.
DV-835 Linux: Cannot connect to ttyACM0 for streaming data. Workaround: add your user to the dialout group and log out, then log back in.
DV-807 Discarded data count under decoder statistics sometimes increases and resets to 0. This happens when data frames are split across multiple packets. When a full data frame is received, the discarded byte count resets back to 0.
DV-806 Plotted data can look distorted at certain zoom levels. This happens because the Visualizer reduces the resolution of old data as internal buffers fill up, in order to save memory.
DV-838 For CDC (virtual serial) connections, the only working baud rate on Windows and Linux at this time is 9600. There are no known limitations on macOS for baud rate.

Owners

Authors

Microchip

Tags

Dependencies

    • No dependencies.

Version History

Version Downloads Last updated Approved
MPLAB-Data-Visual... 1.4.1926 2,618 Wednesday, March 5, 2025 yes
MPLAB-Data-Visual... 1.3.1677 266 Tuesday, July 23, 2024 yes
MPLAB-Data-Visual... 1.3.1665 344 Tuesday, February 27, 2024 yes
MPLAB-Data-Visual... 1.3.1664 2,514 Tuesday, January 30, 2024 yes
MPLAB-Data-Visual... 1.3.1331 309 Friday, May 19, 2023 yes
MPLAB-Data-Visual... 1.3.1320 294 Monday, December 19, 2022 yes
MPLAB-Data-Visual... 1.3.1160 1,068 Tuesday, March 15, 2022 yes
MPLAB-Data-Visual... 1.3.1136 169 Friday, January 21, 2022 yes
MPLAB-Data-Visual... 1.3.1113 208 Wednesday, October 27, 2021 yes
MPLAB-Data-Visual... 1.2.956 230 Wednesday, May 12, 2021 yes
MPLAB-Data-Visual... 1.2.835 173 Wednesday, September 23, 2020 yes
MPLAB-Data-Visual... 1.2.834 158 Monday, September 21, 2020 yes
MPLAB-Data-Visual... 1.1.793 185 Thursday, June 11, 2020 yes
MPLAB-Data-Visual... 1.0.675 208 Monday, December 23, 2019 yes
MPLAB-Data-Visual... 0.1.438 (this version) 229 Friday, May 24, 2019 yes