31
Downloads
9
Downloads of v 1.0.1
2025-10-22
Last published
MPLAB-MTCH9010-Plugin
1.0.1
The MTCH9010 Plugin allows user to visualize data and configure the MTCH9010 parameters within MPLAB Data Visualizer. The plugin supports two-way communication through which user can modify the MTCH9010 configuration through Enhanced Configuration Mode without having to rebuild the project - thus reduces development and tuning time.
To install MPLAB-MTCH9010-Plugin, download this package and open it in IDE.
Supported Products: MTCH9010, MPLAB X, MPLAB Data visualizer
Release Notes
System requirements
The MTCH9010 Plugin requires MPLAB Data Visualizer version 1.3.1677 (or later)
Documentation
More information can be found in Microchip User Guide: https://ww1.microchip.com/downloads/aemDocuments/documents/MCU08/ProductDocuments/UserGuides/MPLAB-MTCH9010_PlugIn-UserGuide-DS50003899.pdf
How to Install this Plugin:
This plugin can be downloaded as a zip file for offline installation in MPLAB X IDE.
1. Download the zip file from Microchip Gallery
2. Extract it to a location on disk
3. Open MPLAB X IDE
4. Navigate to Tools | Plugins
5. Click Downloaded Tab
6. Click Add Plugins...
7. Select the .nbm file from the extracted location
8. Install the plug-in.
What's New
v1.0.1
-Update the plugin’s signature.
v1.0.0
-Support for configuring the MTCH9010 in the Enhanced Configuration Mode
-Support for visualizing raw data as plots on a graph
Owners
Authors
Copyright
Microchip
Tags
Dependencies
-
- No dependencies.
Version History
| Version | Downloads | Last updated | Approved |
|---|---|---|---|
| MPLAB-MTCH9010-Pl... 1.0.1 (this version) | 9 | Wednesday, October 22, 2025 | yes |
| MPLAB-MTCH9010-Pl... 1.0.0 | 22 | Tuesday, July 29, 2025 | yes |