37

Downloads

15

Downloads of v 1.0.1

2025-10-22

Last published

MPLAB-MTCH9010-Plugin

1.0.1

The MTCH9010 Plugin allows user to visualize data and configure the MTCH9010 parameters within MPLAB Data Visualizer. The plugin supports two-way communication through which user can modify the MTCH9010 configuration through Enhanced Configuration Mode without having to rebuild the project - thus reduces development and tuning time.

To install MPLAB-MTCH9010-Plugin, download this package and open it in IDE.

Supported Products: MTCH9010, MPLAB X, MPLAB Data visualizer

Release Notes

System requirements
The MTCH9010 Plugin requires MPLAB Data Visualizer version 1.3.1677 (or later)

Documentation
More information can be found in Microchip User Guide: https://ww1.microchip.com/downloads/aemDocuments/documents/MCU08/ProductDocuments/UserGuides/MPLAB-MTCH9010_PlugIn-UserGuide-DS50003899.pdf

How to Install this Plugin:

This plugin can be downloaded as a zip file for offline installation in MPLAB X IDE.

1. Download the zip file from Microchip Gallery

2. Extract it to a location on disk

3. Open MPLAB X IDE

4. Navigate to Tools | Plugins

5. Click Downloaded Tab

6. Click Add Plugins...

7. Select the .nbm file from the extracted location

8. Install the plug-in.

What's New
v1.0.1
-Update the plugin’s signature.

v1.0.0
-Support for configuring the MTCH9010 in the Enhanced Configuration Mode
-Support for visualizing raw data as plots on a graph

Owners

Authors

MplabDvTeam Microchip

Copyright

Microchip

Tags

Dependencies

    • No dependencies.

Version History

Version Downloads Last updated Approved
MPLAB-MTCH9010-Pl... 1.0.0 22 Tuesday, July 29, 2025 yes